??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18MH2-GNX50B-BT02-EXA
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18MH2-GNX50B-BT02-EXA
VERF
Availability
Available
BC
Order code
BES05NH
TC
Artikelbezeichnung
BES M18MH2-GNX50B-BT02-EXA
PX
Product view
56420_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Explosionsgeschützt;Namur
BFORM
Style
M18x1
W
Gewicht
0.167 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 67 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 5 mm, Interface = NAMUR, Housing material = Stainless steel, Material sensing surface = PEEK, Connection = Cable, FEP, Operating voltage Ub = 7.7...9 VDC, Ambient temperature = -20...60 °C, depending on Ex category, Ex category = ATEX: 1D (EPL Da), ATEX: 1G (EPL Ga), ATEX: 2D (EPL Db), ATEX: 2G (EPL Gb), ATEX: 3D (EPL Dc), ATEX: 3G (EPL Gc), IP rating = IP68, Approval/Conformity = CE, IECEx, ATEX, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.